Philips Fortimo LEDFlex IP20

Fortimo LEDFlex Systems

Products

Product Compare
1,000
2700
116
90
1,000
6500
132
90
1,500
2700
114
90
2,000
3000
117
90
2,000
4000
125
90
2,500
4000
125
90
2,500
2700
111
90
1,000
2700
135
80

Product family information

Description

Fortimo LEDFlex are designed for built-in applications on aluminium extrusions for retail display lighting applications, such as shelf lighting, for indoor linear accent lighting and various decorative lighting applications, such as cove lighting.​ Moreover, it offers one look and feel in shops for the ultimate shopping experience, which can be created in combination with available premium white spotlighting solutions.

Benefits

  • Extremely narrow pitch distance enables outstanding uniformity with 140 LEDs per metre, even with a short distance to the diffuser.

  • High design freedom with cutting options every 5 cm.

Features

  • Luminous flux range of 500/1,000/1,500/2,000/2,500 lm/m.

  • CCTs: 2,700, 3,000 (PW), 4,000 (PW), 6,500, WWR.

Applications

  • Ideal for built-in applications on aluminium extrusions and for various decorative lighting applications such as cove lighting, indoor facade accent lighting.

Downloads