Philips Fortimo SLM C 940PW 1313 L19 2828 G8 UHE
Popular downloads
Product Description
Philips Fortimo SLM C 940PW 1313 L19 2828 G8 UHE
Specifications
- Luminous flux (max.) 3,404 lm
- Luminous flux (min.) 2,940 lm
- Luminous Flux 3,095 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 4000 K
- Luminous efficacy (rated) (nom.) 195 lm/W
- Colour rendering index (CRI) 92
- CoB LES (mm) 19 mm