Philips Fortimo SLM C 935PW 1304 L09 1313 G8NUHE
Popular downloads
Product Description
Philips Fortimo SLM C 935PW 1304 L09 1313 G8NUHE
Specifications
- Luminous flux (max.) 1,072 lm
- Luminous flux (min.) 926 lm
- Luminous Flux 975 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3500 K
- Luminous efficacy (rated) (nom.) 184 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 9 mm