Philips Fortimo SLM C 930PW 1304 L09 1313 G8NUHE

Product Description

Philips Fortimo SLM C 930PW 1304 L09 1313 G8NUHE

Order code: 929004868801
Full order code: 872110314707300

Specifications

Luminous flux (max.)
1,062 lm
Luminous flux (min.)
917 lm
Luminous Flux
965 lm
Colour consistency initial
2
Correlated Colour Temperature (Nom)
3000 K
Luminous efficacy (rated) (nom.)
182 lm/W
Colour rendering index (CRI)
90
CoB LES (mm)
9 mm

Downloads

Leaflets

Product Data Sheet
SLM,UHE pdf 1.8 MB

Visuals

Product-Photographs-929004868801_EU
Multiple assets - Visuals

Other

Certificate
SLM,UHE pdf 617.4 kB
Certificate
SLM,UHE pdf 602.2 kB
Certificate
SLM,UHE pdf 318.1 kB
Certificate
SLM,UHE pdf 496.9 kB
Certificate
SLM,UHE pdf 240.4 kB