Global - English

Philips Fortimo SLM C 930 1304 L09 1313 G8N UHE

Product Description

Philips Fortimo SLM C 930 1304 L09 1313 G8N UHE

Order code: 929004868501
Full order code: 872110314698400

Specifications

  • Luminous Flux (Max)
    1,067 lm
  • Luminous Flux (Min)
    922 lm
  • Luminous Flux
    970 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    183 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    9 mm

Downloads

Family

Product