Philips Fortimo SLM C 935 1309 L15 2024 G8 UHE

Product Description

Philips Fortimo SLM C 935 1309 L15 2024 G8 UHE

Order code: 929003872880
Full order code: 872016932516600

Specifications

  • Luminous Flux
    2,100 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3500 K
  • Luminous efficacy (rated) (nom.)
    201 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    15 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo SLM C 1309 L15 2024 G8 UHE pdf 2.2 MB
Energy Efficiency Label
Energy Efficiency Label 929003872880 pdf 68.4 kB
Product information sheet
Product Information Sheet pdf 177.6 kB

Visuals

Product-Photographs-929003872880_EU
Multiple assets
CAD Drawings
3D files Fortimo SLM C 1309 L15 2024 G8 UHE zip 21.2 kB

Other

Certificate
Fortimo SLM C G8 UHE DK 149987 UL pdf 251.0 kB
Certificate
Fortimo SLM C G8 UHE DOC 2024A0005 pdf 244.4 kB
Certificate
Fortimo SLM C G8 UHE ENEC 04756 pdf 282.4 kB