Global - English

Philips Fortimo SLM C 940 1211 L19 2828 G8

Product Description

Philips Fortimo SLM C 940 1211 L19 2828 G8

Order code: 929003951001
Full order code: 872110307768400

Specifications

  • Luminous Flux
    5,920 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    141 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    19 mm

Downloads

Family

Product