Philips Fortimo SLM C 827 PA 1208 L15 2024 G8 HE

Product Description

Philips Fortimo SLM C 827 PA 1208 L15 2024 G8 HE

Order code: 929004835801
Full order code: 872110311608600

Specifications

Luminous flux (max.)
4,576 lm
Luminous flux (min.)
3,952 lm
Luminous Flux
4,160 lm
Colour consistency initial
2
Correlated Colour Temperature (Nom)
2700 K
Luminous efficacy (rated) (nom.)
160 lm/W
Colour rendering index (CRI)
83
CoB LES (mm)
15 mm

Downloads

Leaflets

Product Data Sheet
Fortimo SLM C PA 1208 L15 2024 G8 HE Datasheet pdf 1.9 MB
Energy Efficiency Label
Energy Efficiency Label 929004835801 pdf 69.1 kB
Product information sheet
Product Information Sheet pdf 183.6 kB

Visuals

Product-Photographs-929004835801_EU
Multiple assets - Visuals
CAD Drawings
Fortimo SLM G8N HE PA CAD files zip 4.3 MB

Other

Certificate
Fortimo SLM G8 HE - PA certificates zip 1.4 MB