Global - English

Philips Fortimo SLM C 830 PA 1208 L15 1919 G8NHE

Product Description

Philips Fortimo SLM C 830 PA 1208 L15 1919 G8NHE

Order code: 929004835101
Full order code: 872110311563800

Specifications

  • Luminous Flux (Max)
    4,494 lm
  • Luminous Flux (Min)
    3,881 lm
  • Luminous Flux
    4,085 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    164 lm/W
  • Color rendering index (CRI)
    84
  • CoB LES (mm)
    15 mm

Downloads

Family

Product