Global - English

Philips Fortimo SLM C 930 1313 L19 2828 G8 UHE

New

Product Description

Philips Fortimo SLM C 930 1313 L19 2828 G8 UHE

Order code: 929004869101
Full order code: 872110314716500

Specifications

  • Luminous Flux (Max)
    3,355 lm
  • Luminous Flux (Min)
    2,898 lm
  • Luminous Flux
    3,050 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    192 lm/W
  • Color rendering index (CRI)
    92
  • CoB LES (mm)
    19 mm

Downloads

Family

Product