Philips Xitanium 20W/m 0.15-0.5A 42V DS I HE230V

Product Description

Philips Xitanium 20W/m 0.15-0.5A 42V DS I HE230V

Order code: 929004839701
Full order code: 872110312058800

Specifications

  • Input Voltage
    230 V
  • Output current ripple (max.)
    3 %
  • Output current (max.)
    500 mA
  • Open circuit voltage (DC) (max.)
    60 V
  • Output power (max.)
    20 W
  • Output power (min)
    4.5 W
  • Output current (min)
    150 mA
  • Output voltage (max)
    42 V
  • Output voltage (min)
    30 V
  • Protection class IEC
    Safety class I/II

Downloads

Leaflets

Product Data Sheet
High Effiicent Mini DS Drivers pdf 1.3 MB

Visuals

Product-Photographs-929004839701_EU
Multiple assets
CAD Drawings
High Effiicent Mini DS Drivers zip 8.0 MB

Other

Certificate
High Effiicent Mini DS Drivers zip 5.8 MB