Philips Fortimo LED strip OC gen 5 (Phased-out)

Perfect match with 1-click-optics

Products

Luminous flux (lm)
2,100
CCT (K)
Selectable
Efficacy (lm/W)
155
Colour rendering
80

Product family information

Description

A new addition to our portfolio is the Fortimo LED strip OC. To create a perfect lighting system in many cases optics are required. The Fortimo LED strip OC (optic compliant) is designed together with a new set of optics. Due to this, the LED module and the optics have a perfect interaction and provide a beautiful lighting solution. As expected from the Fortimo LED strip family, there is a wide range of lengths, types, CCTs and connector options available, making the portfolio extremely suitable for office and retail applications.

Benefits

  • Cover all needs in luminaire designs; different modules from 15 cm to 60 cm, high voltage or low voltage, a wide range of CCTs in CRI80 and CRI90, connector options and different lumen output versions.

  • Slim module width of only 20 mm

Features

  • Excellent colour consistency of 3 SDCM

  • Wide temperature (Tc) range -40 °C to +85 °C

Applications

  • Office
  • Retail
  • Industry

Downloads

Leaflets

Additional literature
Philips-Fortimo-LED-strip-OC-gen-5-OEM.pdf pdf 4.9 MB

Visuals

Family-Photographs-Fortimo LED strip OC gen 5 (Phased-out)
Multiple assets - Visuals