Global - English

Philips Fortimo LED Strip iXt 2ft HF 840 BC HV7

Product Description

Philips Fortimo LED Strip iXt 2ft HF 840 BC HV7

Order code: 929004011806
Full order code: 872110312275900

Specifications

  • Luminous Flux (Max)
    4,240 lm
  • Luminous Flux (Min)
    3,940 lm
  • Luminous Flux
    4,000 lm
  • Life to 70% Lumen Maintenance
    100,000 hour(s)
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    185 lm/W
  • Color rendering index (CRI)
    80

Downloads

Family

Product