Global - English

Philips Fortimo LED Strip iXt 2ft VHF 830 FC HV7

Product Description

Philips Fortimo LED Strip iXt 2ft VHF 830 FC HV7

Order code: 929004010906
Full order code: 872110312257500

Specifications

  • Luminous Flux (Max)
    6,200 lm
  • Luminous Flux (Min)
    5,710 lm
  • Luminous Flux
    5,790 lm
  • Life to 70% Lumen Maintenance
    100,000 hour(s)
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    178 lm/W
  • Color rendering index (CRI)
    80

Downloads

Family

Product