Products
929002957006
Luminous flux (lm)
1,920
CCT (K)
3000
Efficacy (lm/W)
175
Colour rendering
80
929002957106
Luminous flux (lm)
2,050
CCT (K)
4000
Efficacy (lm/W)
186
Colour rendering
80
929002957206
Luminous flux (lm)
3,840
CCT (K)
3000
Efficacy (lm/W)
175
Colour rendering
80
929002957306
Luminous flux (lm)
4,100
CCT (K)
4000
Efficacy (lm/W)
186
Colour rendering
80
929002957406
Luminous flux (lm)
3,840
CCT (K)
3000
Efficacy (lm/W)
175
Colour rendering
80
929002957506
Luminous flux (lm)
4,100
CCT (K)
4000
Efficacy (lm/W)
186
Colour rendering
80
6 items
Product family information
Description
Paving the way forward through the industry with good quality of light and high energy efficiency.
Benefits
Good Quality of Light
Total cost of ownership
Features
State of the art LED module efficiency of up to 186 lm/W
Long lifetime: 70,000 hours