Philips Fortimo LED strip High LED Density High Efficiency
Fortimo LED strip High LED Density High Efficiency
Products
Product family information
Description
The High LED Density, High Efficiency (HE) range of modules in our popular Fortimo LED strip product family offers the highest efficiency available, in the well-known strip form factor but with updated cut edges. This performance is validated at module level in real application conditions and allows luminaires to achieve the highest energy savings. The High Flux version is ideally positioned for a broad range of applications from office to retail and industry.
Benefits
Good quality of light
Total cost of ownership
Features
State of the art LED module efficiency of up to 200lm/W
Long lifetime: 70,000 hours