Philips Fortimo Circular Shape

Fortimo Circular Shape

Products

Luminous flux (lm)
2,320
CCT (K)
3000
Efficacy (lm/W)
186
Colour rendering
80
Luminous flux (lm)
2,500
CCT (K)
4000
Efficacy (lm/W)
189
Colour rendering
90
Luminous flux (lm)
5,500
CCT (K)
4000
Efficacy (lm/W)
201
Colour rendering
80
Luminous flux (lm)
5,146
CCT (K)
3000
Efficacy (lm/W)
178
Colour rendering
90
Luminous flux (lm)
5,500
CCT (K)
4000
Efficacy (lm/W)
190
Colour rendering
90
Luminous flux (lm)
3,920
CCT (K)
3000
Efficacy (lm/W)
188
Colour rendering
80
Luminous flux (lm)
4,230
CCT (K)
4000
Efficacy (lm/W)
203
Colour rendering
80
Luminous flux (lm)
3,974
CCT (K)
3000
Efficacy (lm/W)
180
Colour rendering
90

Product family information

Description

The Fortimo LED Circular Shape (CS) is a unique portfolio which offers a combination of energy-efficiency, homogenous lighting, long lifetime and design flexibility, making them an important component in many lighting applications. Its form factor makes it easy to design-in and handle in production. Thanks to the availability of three different dimensions, a wide range of needs is covered for our customers.

Benefits

  • Typical module efficiency of 200 Lm/W (at 4000K CRI80)

Applications

  • Fortimo LED CS can be used perfectly in recessed, pendent and surface mounted office luminaires where a combination of very homogeneous light, high Lm/W and good quality of light is needed.

Downloads

Visuals

Family-Photographs-Fortimo Circular Shape
Multiple assets - Visuals