Products
Product family information
Description
The CertaFlux LED Strip is an ideal product for several different applications: office, industry and waterproof. CertaFlux LED strip is upgraded with a higher lm/W performance, now reaching up to 165 lm/W. The CertaFlux LED strips offer a good product performance and functionality meeting market requirements for basic lighting. The system is cost-effective when combined with CertaDrive linear LED drivers.
Benefits
Covers all needs in luminaire designs; choice of colour temperatures (3,000, 4,000 and 6,500 K), two lumen packages (775 lm per foot and 1,100 lm per foot), available in modules 1ft (280 mm) and 2 ft (560 mm) and wide temperature range (Tc) from -40 °C to +85 °C
Push-in connectors enable automatic wiring
Features
LED module efficiency up to 165 lm/W
Excellent colour consistency of 3 SDCM