CertaFlux LED strip 12 is a small linear LED strip of only 12mm wide and available in 1ft, 2ft, 4ft and 5ft. Without compromising lifetime, the CertaFlux LED strip 12 has a good lm/W performance and is very accessible. Perfect for combining with CertaDrive or Xitanium single current drivers and fitted for waterproof or batten applications.
Economical choice for waterproof, battens and trunking luminaires
PCB width is only 12 mm
LED module efficiency of 160 lm/W
Good colour rendering (CRI >80)