Tuote-esite pdf 633.0 kB
Asennusohjeet pdf 2.8 MB
Product-Photographs-929002352302_EU ZIP
Product-Diagrams-929002352302_EU ZIP
Tuotteen kuvaus
MASTER, LEDtube, T5, HF, 1500 mm, 26 W, LED alternative to 49W TL5 HO, 3000 K, 3700 lm, CRI 80, 60000 tuntia, 142.00 lm/W, EEL E, G5, Lasi, 1500 mm, RG0, SDCM 6, PF 0.92, IP20
Cap/Base
Dimension Drawing (with table) - MAS LEDtube HF 1500mm HO 26W 830 T5 OE
Light Distribution Diagram - MAS LEDtube HF 1500mm HO 26W 830 T5 OE
Spectral Power Distribution Colour - MAS LEDtube HF 1500mm HO 26W 830 T5 OE
General uniform lighting - MAS LEDtube HF 1500mm HO 26W 830 T5 OE
LEDtube 60K 5070 LifetimeVsTc-LED
LEDtube 60K 5070 FailureRate-LED
Lumen Maintenance Diagram - MAS LEDtube HF 1500mm HO 26W 830 T5 OE
Life Expectancy Diagram