Tuote-esite pdf 350.9 kB
Asennusohjeet pdf 2.8 MB
Product-Photographs-929001391402_EU ZIP
Product-Diagrams-929001391402_EU ZIP
Tuotteen kuvaus
MASTER, LEDtube, T5, HF, 1500 mm, 20 W, LED alternative to 35W TL5 HE, 4000 K, 3000 lm, CRI 80, 60000 tuntia, 150 lm/W, EEL D, G5, Lasi, 1500 mm, RG0, SDCM 6, PF 0.92, IP20
Cap/Base
Dimension Drawing (with table) - MAS LEDtube HF 1500mm HE 20W 840 T5
Spectral Power Distribution Colour - MAS LEDtube HF 1500mm HE 20W 840 T5
Light Distribution Diagram - MAS LEDtube HF 1500mm HE 20W 840 T5
General uniform lighting - MAS LEDtube HF 1500mm HE 20W 840 T5
LifetimeVsTc
Life Expectancy Diagram
FailureRate
Lumen Maintenance Diagram - MAS LEDtube HF 1500mm HE 20W 840 T5