Tuote-esite pdf 352.0 kB
Asennusohjeet pdf 2.8 MB
Product-Photographs-929001391202_EU ZIP
Product-Diagrams-929001391202_EU ZIP
Tuotteen kuvaus
MASTER, LEDtube, T5, HF, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 60000 tuntia, 151 lm/W, EEL D, G5, Lasi, 1200 mm, RG0, SDCM 6, PF 0.92, IP20
Dimension Drawing (with table) - MAS LEDtube HF 1200mm HE 16.5W 865 T5
Cap/Base
General uniform lighting - MAS LEDtube HF 1200mm HE 16.5W 865 T5
Spectral Power Distribution Colour - MAS LEDtube HF 1200mm HE 16.5W 865 T5
Light Distribution Diagram - MAS LEDtube HF 1200mm HE 16.5W 865 T5
FailureRate
Lumen Maintenance Diagram - MAS LEDtube HF 1200mm HE 16.5W 865 T5
Life Expectancy Diagram
LifetimeVsTc