Philips Xitanium LED Xtreme drivers - CR (Connected Ready)

Reliable, high-performance technology for extreme LED applications

Products

Power
22
Output voltage (Vdc)
48
Output current (mA)
1050
Dimming controls
DALI
IP rating
IP20 | Finger-protected
Power
40
Output voltage (Vdc)
77
Output current (mA)
1050
Dimming controls
DALI
SR
IP rating
IP20 | Finger-protected
Power
75
Output voltage (Vdc)
150
Output current (mA)
1050
Dimming controls
DALI
IP rating
IP20 | Finger-protected
Power
110
Output voltage (Vdc)
220
Output current (mA)
1050
Dimming controls
DALI
IP rating
IP20 | Finger-protected

Product family information

Description

Philips LED Xtreme Connected Ready drivers fully comply with D4i certification which also covers the DALI-2 certification. It is the ideal solution to turn your outdoor luminaires into smart luminaires offering all control and power requirements with its dual integrated power supplies for controllers and sensors. In addition, these intelligent LED drivers offer the capability to store and report a wide range of luminaire, energy and diagnostics data in a standardised format.

Benefits

  • Ideal for lighting IoT and external DALI outdoor applications (up to 15 metres)

  • Best-in-class driver efficiency enabling high energy savings

Features

  • D4i and DALI-2 certified (DALI parts 150, 250, 251, 252 and 253)

  • External DALI, with 800V DALI interface protection

Applications

  • Road and street lighting
  • Urban, residential and decorative lighting
  • Industrial lighting
  • Tunnel lighting

Downloads

Leaflets

Design-in guide
Design-in Guide pdf 759.6 kB

Visuals

Family-Photographs-Xitanium LED Xtreme drivers - CR (Connected Ready)
Multiple assets