Products
Product family information
Description
Xitanium Constant Voltage LED drivers are the perfect choice for enabling easy modular parallel connection of Philips LED products (like LDM and InteGrade families) used in refrigerated cabinets and display lighting. The drivers have an operating life that matches LEDs. They offer excellent reliability and the installation process is simple. The robust design reduces maintenance and lowers the cost of ownership over the product's lifetime.
Benefits
SELV operating voltages ensure safety even if wiring or LED boards become damaged
Easy installation with simple parallel wiring
Features
Universal mains voltage
Stable limited output voltage