Philips Fortimo SLM C 940 1205 L13 2024 G8
Product Description
Philips Fortimo SLM C 940 1205 L13 2024 G8
Specifications
- Luminous Flux 2,470 lm
- Colour consistency initial 3
- Correlated Colour Temperature (Nom) 4000 K
- Luminous efficacy (rated) (nom.) 143 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 13 mm