Philips Fortimo SLM C 940 1211 L22 2828 G8N HE

Product Description

Philips Fortimo SLM C 940 1211 L22 2828 G8N HE

Order code: 929003907680
Full order code: 872016938347000

Specifications

  • Luminous Flux
    6,105 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    4000 K
  • Luminous efficacy (rated) (nom.)
    177 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    22 mm

Downloads