Philips Fortimo SLM C 840 1204 L09 1313 G8N HE
Product Description
Philips Fortimo SLM C 840 1204 L09 1313 G8N HE
Specifications
- Luminous Flux 2,090 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 4000 K
- Luminous efficacy (rated) (nom.) 169 lm/W
- Colour rendering index (CRI) 80
- CoB LES (mm) 9 mm