Products
929003967406
Luminous flux (lm)
1,000
CCT (K)
3000
Efficacy (lm/W)
200
Colour rendering
70
929003967506
Luminous flux (lm)
1,015
CCT (K)
4000
Efficacy (lm/W)
203
Colour rendering
70
929003967706
Luminous flux (lm)
2,000
CCT (K)
3000
Efficacy (lm/W)
200
Colour rendering
70
929003967806
Luminous flux (lm)
2,030
CCT (K)
4000
Efficacy (lm/W)
203
Colour rendering
70
929003968006
Luminous flux (lm)
3,000
CCT (K)
3000
Efficacy (lm/W)
200
Colour rendering
70
929003968106
Luminous flux (lm)
3,045
CCT (K)
4000
Efficacy (lm/W)
203
Colour rendering
70
929003968406
Luminous flux (lm)
4,000
CCT (K)
3000
Efficacy (lm/W)
200
Colour rendering
70
929003968506
Luminous flux (lm)
4,060
CCT (K)
4000
Efficacy (lm/W)
203
Colour rendering
70
8 items
Product family information
Description
Fortimo FastFlex UHE (Ultra-High Efficiency) takes efficiency to the next level by going beyond 200 lm/W – all within Zhaga standards.
Benefits
Extensive reliability testing & quality assurance for OEM peace of mind
Philips system warranty
Features
Xtreme LED module efficiency of ≥ 200 lm/W, achieving class B EU energy label
Official Zhaga Book 15 certification