Philips Fortimo SLM gen 8 - Ultra High Efficiency
A genuine 200lm/W chip-on-board solution that makes sense.
Products
Product family information
Description
To further build on the success of Fortimo SLM G7 HE and HE+ which is well recognised by the market, PHILIPS Fortimo SLM G8 UHE offers first-of-its-kind 200 lm/W at 2,000 lm from LES 15 mm and 4,000 lm from LES 23 mm, at tc temperature of 50 °C, providing a solution which meets the actual application requirements without compromising on reliability, quality of light and efficiency.
Benefits
Improved and higher efficiency with 200lm/w in real application conditions
Consistent focus on enhanced efficiency, quality of light and reliability
Features
Further Optimised Phosphor Recipe based on HE+ technology
Specially engineered chip for optimal quantum efficiency at low driving current
Applications
Warning & Safety
Read data sheet and Design-in Guide for more information