Philips Fortimo SLM C 935 PW 1309 L15 2024 G8UHE
Popular downloads
Product Description
Philips Fortimo SLM C 935 PW 1309 L15 2024 G8UHE
Specifications
- Luminous Flux 2,045 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 3500 K
- Luminous efficacy (rated) (nom.) 195 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 15 mm