Philips Fortimo SLM gen 8 - Standard

Optimal balance of efficiency, price, and suitability for a wide range of applications

Products

Luminous flux (lm)
1,545
CCT (K)
2700
Efficacy (lm/W)
149
Colour rendering
80
Luminous flux (lm)
1,645
CCT (K)
3000
Efficacy (lm/W)
159
Colour rendering
80
Luminous flux (lm)
1,710
CCT (K)
4000
Efficacy (lm/W)
165
Colour rendering
80
Luminous flux (lm)
1,315
CCT (K)
2700
Efficacy (lm/W)
127
Colour rendering
90
Luminous flux (lm)
1,400
CCT (K)
3000
Efficacy (lm/W)
135
Colour rendering
90
Luminous flux (lm)
1,475
CCT (K)
4000
Efficacy (lm/W)
142
Colour rendering
90
Luminous flux (lm)
1,830
CCT (K)
3000
Efficacy (lm/W)
133
Colour rendering
90
Luminous flux (lm)
2,590
CCT (K)
2700
Efficacy (lm/W)
150
Colour rendering
80

Product family information

Description

The Fortimo SLM family is Signify's core portfolio, now in its latest generation – gen 8. This new generation boasts improved efficacy compared to the previous one and an expanded portfolio that includes specific spectra such as PremiumWhite, PremiumColour, and standard colour for all applications. It maintains the same two footprints as the previous generation, facilitating easy upgrades. Together with other Fortimo SLM G8 product lines, our Fortimo SLM G8 will continuously unlock the extraordinary potential of light, facilitate innovation and inspire the next generation of luminaire design for our OEM customers.

Benefits

  • Solution for OEMs who prefer using Standard Phosphor technology​

  • Improved anti-corrosion performance compared

Features

  • Based on standard phosphor technology ​enabling up to 165lm/W

  • CRI 90 and CRI 80 with 5-7% increase in efficiency at 3SDCM​

Applications

  • Office
  • Residential
  • Retail
  • Commercial

Warning & Safety

  • See Design-in guide

Downloads

Leaflets

Brochure
Fortimo SLM Design-In Guide 22-09-2025 pdf 14.1 MB

Visuals

Family-Photographs-Fortimo SLM gen 8 - Standard
Multiple assets