Philips Fortimo SLM C 925 FWW 1205 L13 2024G8 HE
Popular downloads
Product Description
Philips Fortimo SLM C 925 FWW 1205 L13 2024G8 HE
Specifications
- Luminous flux (max.) 2,404 lm
- Luminous flux (min.) 2,076 lm
- Luminous Flux 2,185 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 2500 K
- Luminous efficacy (rated) (nom.) 126 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 13 mm