Philips Fortimo SLM C 950 FFS 1208 L15 2024G8 HE

Product Description

Philips Fortimo SLM C 950 FFS 1208 L15 2024G8 HE

Order code: 929004838001
Full order code: 872110311792200

Specifications

  • Luminous flux (max.)
    4,565 lm
  • Luminous flux (min.)
    3,942 lm
  • Luminous Flux
    4,150 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    5000 K
  • Luminous efficacy (rated) (nom.)
    159 lm/W
  • Colour rendering index (CRI)
    91
  • CoB LES (mm)
    15 mm

Downloads

Leaflets

Product Data Sheet
Fortimo SLM Food 1208 G8 HE(EU) datasheet pdf 1.9 MB
Energy Efficiency Label
Energy Efficiency Label 929004838001 pdf 66.4 kB
Product information sheet
Product Information Sheet pdf 189.0 kB

Visuals

Product-Photographs-929004838001_EU
Multiple assets
CAD Drawings
Fortimo SLM Food 1208 G8 HE(EU) CAD files stp 109.3 kB

Other

Certificate
Fortimo SLM Food 1205 G8 HE(EU) certificates zip 2.3 MB