Philips Fortimo SLM C 950 FFS 1205 L13 2024G8 HE

Product Description

Philips Fortimo SLM C 950 FFS 1205 L13 2024G8 HE

Order code: 929004837901
Full order code: 872110311774800

Specifications

  • Luminous flux (max.)
    3,014 lm
  • Luminous flux (min.)
    2,603 lm
  • Luminous Flux
    2,740 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    5000 K
  • Luminous efficacy (rated) (nom.)
    158 lm/W
  • Colour rendering index (CRI)
    91
  • CoB LES (mm)
    13 mm

Downloads

Leaflets

Product Data Sheet
Fortimo SLM Food 1205 G8 HE(EU) datasheet pdf 1.8 MB
Energy Efficiency Label
Energy Efficiency Label 929004837901 pdf 68.9 kB
Product information sheet
Product Information Sheet pdf 189.0 kB

Visuals

Product-Photographs-929004837901_EU
Multiple assets
CAD Drawings
Fortimo SLM Food 1205 G8 HE(EU) CAD files stp 110.8 kB

Other

Certificate
Fortimo SLM Food 1205 G8 HE(EU) certificates zip 2.3 MB