Philips Fortimo SLM C 930 FPR 1208 L15 2024G8 HE

Product Description

Philips Fortimo SLM C 930 FPR 1208 L15 2024G8 HE

Order code: 929004837701
Full order code: 872110311789200

Specifications

  • Luminous flux (max.)
    3,729 lm
  • Luminous flux (min.)
    3,220 lm
  • Luminous Flux
    3,390 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    130 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    15 mm

Downloads

Leaflets

Product Data Sheet
Fortimo SLM Food 1208 G8 HE(EU) datasheet pdf 1.9 MB
Energy Efficiency Label
Energy Efficiency Label 929004837701 pdf 68.0 kB
Product information sheet
Product Information Sheet pdf 187.5 kB

Visuals

Product-Photographs-929004837701_EU
Multiple assets
CAD Drawings
Fortimo SLM Food 1208 G8 HE(EU) CAD files stp 109.3 kB

Other

Certificate
Fortimo SLM Food 1205 G8 HE(EU) certificates zip 2.3 MB