Philips Fortimo LED DLM flex gen 2

Unmatched and powerful quality of light for a unique shopping experience

Products

Luminous flux (lm)
1,100
CCT (K)
3000
Efficacy (lm/W)
142
Colour rendering
80
Luminous flux (lm)
1,100
CCT (K)
4000
Efficacy (lm/W)
155
Colour rendering
80
Luminous flux (lm)
2,000
CCT (K)
3000
Efficacy (lm/W)
140
Colour rendering
80
Luminous flux (lm)
2,000
CCT (K)
4000
Efficacy (lm/W)
153
Colour rendering
80
Luminous flux (lm)
3,000
CCT (K)
3000
Efficacy (lm/W)
142
Colour rendering
80
Luminous flux (lm)
3,000
CCT (K)
4000
Efficacy (lm/W)
156
Colour rendering
80
Luminous flux (lm)
5,000
CCT (K)
3000
Efficacy (lm/W)
136
Colour rendering
80
Luminous flux (lm)
5,000
CCT (K)
4000
Efficacy (lm/W)
150
Colour rendering
80

Product family information

Description

The Fortimo LED DLM flex gen 2 realises high-performance downlight applications without compromising quality of light. There’s the possibility of using different forms of light source, enabling design flexibility. With SimpleSet® technology, it offers compatibility with a wider driver portfolio. In all cases it will give you maximum flexibility when designing your luminaires. The new Fortimo LED DLM flex gen 2 also offers improved efficacy, best-in-class lumen maintenance performance and, thanks to its robust design and compatibility with SimpleSet® drivers, the Fortimo LED DLM flex gen 2 gives the possibility to choose high lumen output with minimum impact on the lifetime performance.

Benefits

  • The most flexible solution for high-performance downlight applications

  • Best-in-class lumen maintenance performances

Features

  • Flexibility to tune towards the highest efficacy or highest lumen output

  • Flexible driver current setting via SimpleSet® technology

Applications

  • Hospitality
  • Retail
  • Office

Downloads

Leaflets

Additional literature
Philips-Fortimo-LED-DLM-flex-gen-2-OEM.pdf pdf 1.9 MB

Visuals

Family-Photographs-Fortimo LED DLM flex gen 2
Multiple assets