Pakistan - English

Philips Xitanium LED downlight and spotlight drivers

Enabling the future with LED drivers for retail and hospitality premises

Products

Product Compare
50
48
1500
LEDSet/Resistor
Fixed
37
54
1050
DALI
SimpleSet/NFC
DALI
Corridor Mode
TD
20
54
540
DALI
SimpleSet/NFC
DALI
Corridor Mode
TD
4
40
100
No
Trailing edge
6
40
150
No
Trailing edge
7
20
350
No
Trailing edge
8
40
200
No
Trailing edge
10
40
250
No
Trailing edge

Product family information

Description

Xitanium LED drivers are leading the way in terms of reliability

Benefits

  • Xitanium drivers are specified with their long lifetime, an operating window, Safety Extra Low Voltage (SELV) circuits, hot wiring, central DC operations and plug and play feature via single current range

  • Thanks to SimpleSet, configurability gives you flexibility and differentiation possibilities

Features

  • Best in class TLA performance for very high quality of light

  • Various housing forms factors; Mini housing for small luminaires, In track version for spots and independent versions (WH, R) for downlights and panels

Applications

  • Retail
  • Hospitality
  • Office

Downloads