Philips Ledinaire Waterproof
Ledinaire waterproof – For your everyday lighting jobs, easy to choose from the shelve and to install
Products
WT060C LED18S/840 PSU L600 BN
911401876480
WT060C LED36S/840 PSU L1200 BN
911401876680
WT060C LED36S/840 PSU TW1 L1200 BN
911401876780
WT060C LED56S/840 PSU L1500 BN
911401876880
WT060C LED56S/840 PSU TW1 L1500 BN
911401876980
WT060C LED36S/865 PSU L1200 BN
911401877280
WT060C LED56S/865 PSU L1500 BN
911401877480
WT060C LED25S/840 PSU L1200 BN
911401892780
Product family information
Description
The Ledinaire waterpprof (WT060) range contains a selection of popular off-the-shelf waterproof LED luminaires that comes with the high Philips quality levels at a competitive price. Reliable, energy efficient and affordable. Ledinaire enables, simple and quick installation, with optional through wiring possibility.
Benefits
Philips quality and reliability
Energy saving
Features
Robust (IK08) and waterproof (IP66) luminaire
Multiple lengths and light levels available