Philips Ledinaire Waterproof, (in brown Eco Packaging), 46 W, L1500 mm, 5600 lm, 6500 K, Symmetrical, Opal, IP66, IK08
WT060C LED56S/865 PSU L1500 BN
Product Description
(in brown Eco Packaging), L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), 5600 lm, 46 W, 121 lm/W, 121 lm/W, 6500 K, <5, Symmetrical, Opal, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Connection unit 2-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag No
- Lighting Technology LED
- Value ladder Value
- Warranty period 5 years