Pakistan - English

Philips Ledinaire Waterproof, (in brown Eco Packaging), 30 W, L1200 mm, 3600 lm, 4000 K, Symmetrical, Opal, IP66, IK08

WT060C LED36S/840 PSU L1200 BN

Product Description

(in brown Eco Packaging), L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), 3600 lm, 30 W, 120 lm/W, 4000 K, <5, Symmetrical, Opal, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Connection unit 2-pole

Order code: 911401876680
Full order code: 871016336009699

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401876680 en_AA pdf 366.2 kB

Brochures

Install instructions
Ledinaire waterproof, WT060C, Installation instruction pdf 1.1 MB

Visuals

Product-Photographs-911401876680_EU
Multiple assets
Product-Diagrams-911401876680_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT060C LED36S/840 PSU L1200 BN ies 36.3 kB
LDT
LDT File - WT060C LED36S/840 PSU L1200 BN ldt 10.8 kB

Other

Environmental product declaration
EPD-Philips-Ledinaire-Waterproof-WT060C-LED36S-840-PSU-L1200-BN-911401876680 pdf 622.8 kB