Pakistan - English

Philips Ledinaire Waterproof, (in brown Eco Packaging), 15 W, L600 mm, 1800 lm, 4000 K, Symmetrical, Opal, IP66, IK08

WT060C LED18S/840 PSU L600 BN

Product Description

(in brown Eco Packaging), L600 mm, Polycarbonate, Grey, Power supply unit (On/Off), 1800 lm, 15 W, 120 lm/W, 4000 K, <5, Symmetrical, Opal, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Connection unit 2-pole

Order code: 911401876480
Full order code: 871016336007299

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401876480 en_AA pdf 364.2 kB

Brochures

Install instructions
Ledinaire waterproof, WT060C, Installation instruction pdf 1.1 MB

Visuals

Product-Photographs-911401876480_EU
Multiple assets
Product-Diagrams-911401876480_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT060C LED18S/840 PSU L600 BN ies 35.3 kB
LDT
LDT File - WT060C LED18S/840 PSU L600 BN ldt 10.8 kB

Other

Environmental product declaration
EPD Philips Ledinaire Waterproof WT060C LED18S 840 PSU L600 BN 911401876480 pdf 618.3 kB