Pakistan - English

Philips Ledinaire Waterproof, (in brown Eco Packaging), 46 W, L1500 mm, 5600 lm, 4000 K, Symmetrical, Opal, IP66, IK08

WT060C LED56S/840 PSU L1500 BN

Product Description

(in brown Eco Packaging), L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), 5600 lm, 46 W, 121 lm/W, 121 lm/W, 4000 K, <5, Symmetrical, Opal, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Connection unit 2-pole

Order code: 911401876880
Full order code: 871016336011999