Pakistan - English

Philips Ledinaire Waterproof, (in brown Eco Packaging), 20 W, L1200 mm, 2500 lm, 4000 K, Symmetrical, Opal, IP66, IK08

WT060C LED25S/840 PSU L1200 BN

Product Description

(in brown Eco Packaging), L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), 2500 lm, 20 W, 125 lm/W, 125 lm/W, 4000 K, <5, Symmetrical, Opal, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Connection unit 2-pole

Order code: 911401892780
Full order code: 871016336291599