Pakistan - English

Philips Ledinaire Waterproof, (in brown Eco Packaging), 30 W, L1200 mm, 3600 lm, 4000 K, Symmetrical, Opal, IP66, IK08, TW1

WT060C LED36S/840 PSU TW1 L1200 BN

Product Description

(in brown Eco Packaging), L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), 3600 lm, 30 W, 120 lm/W, 4000 K, <5, Symmetrical, Opal, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Connection unit 3-pole, Feed-through wiring 1-phase

Order code: 911401876780
Full order code: 871016336010299

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product