Pakistan - English

Philips GreenSpace Evo Mini Adjustable

A sustainable spot in a small and subtle design

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

GreenSpace Evo Mini Adjustable is a miniaturized accent spot with a subtle and neutral design which can be aimed up to 30 degrees. This makes the product an ideal choice for fashion, hospitality and residential applications. The 3D printed housing is crafted from at least 65% recycled or bio-circular materials, while the heatsink is made from 85% recycled aluminium. Because of its circular design, the luminaire is upgradable, reusable, fully serviceable and recyclable. Combined with the high energy efficiency, this makes the GreenSpace Evo Mini Adjustable a sustainable choice for accent lighting. The PerfectAccent deep reflectors ensure a light effect with increased sparkle and improved shopper eye comfort. Renovation projects are easy with Perfect Fit due to the multiple cutout dimensions that are available. Further customization of colors, textures and Perfect Fit cutouts is possible via Philips MyCreation

Benefits

  • Blends into stores with a clean and neutral design

  • Easy to aim the light up to 30 degrees

Features

  • Easy access to the optics, LED and front glass

  • Serviceable and upgradeable with standard tools

Applications

  • Fashion
  • Hospitality
  • Residential

Warning & Safety

  • Cleaning of the optic should only be done with pressurized air. Touching the LED or reflector is forbidden. For food preparation areas and areas with high levels of dust, the use of the optional front glass is strongly advised, as it can be cleaned with a (dry) microfiber cloth

  • During maintenance, the product must be switched off and cooled down

Downloads