Philips GreenSpace Evo Mini Adjustable, Recessed accent, 3D printed, 16 W, D89 mm, 2150 lm, PremiumWhite, 4000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, White, IP20
RS321B 20S/PW940 DIA-E HMB WH
Product Description
Recessed accent, D89 mm, Polycarbonate, White, Recessed, Dali dimming Interact System ready external, 2150 lm, 16 W, 133 lm/W, PremiumWhite, 4000 K, (0.374, 0.364) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years