Pakistan - English

Philips GreenSpace Evo Mini Adjustable, Recessed accent, 3D printed, 15.8 W, C/O D89 mm, 2050 lm, PremiumWhite, 3000 K, CRI>90, Wireless, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, White, IP20

RS321B 20S/PW930 WIA-E HMB WH

Product Description

Recessed accent, C/O D89 mm, Polycarbonate, White, Wireless driver Interact System ready external, 2050 lm, 15.8 W, 131 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505104570
Full order code: 872016959066300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product