Pakistan - English

Philips GreenSpace Evo Mini Adjustable, Recessed accent, 3D printed, 16 W, C/O D89 mm, 2100 lm, 3000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, Black, IP20

RS321B 20S/830 PSU-E HWB BK

Product Description

Recessed accent, C/O D89 mm, Polycarbonate, Black, Power supply unit external, 2100 lm, 16 W, 130 lm/W, 3000 K, (0.434, 0.403) SDCM <3, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505104501
Full order code: 872016958997100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product