Pakistan - English

Philips GreenSpace Evo Mini Adjustable, Recessed accent, 3D printed, 7 W, D89 mm, 700 lm, PremiumColor, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, Black, IP20/54

RS321B 7S/PC930 PSU-E HMB FG BK

Product Description

Recessed accent, D89 mm, Polycarbonate, Black, Recessed, Power supply unit external, 700 lm, 7 W, 100 lm/W, PremiumColor, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, Clear, Glass, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505104568
Full order code: 872016959064900