Pakistan - English

Philips GreenSpace Evo Mini Adjustable, Recessed accent, 3D printed, 12 W, D89 mm, 1700 lm, 4000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, Black, IP20

RS321B 17S/840 PSU-E HMB BK

Product Description

Recessed accent, D89 mm, Polycarbonate, Black, Recessed, Power supply unit external, 1700 lm, 12 W, 143 lm/W, 4000 K, (0.382, 0.380) SDCM <3, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505102998
Full order code: 872016958995700